IESNA:LM-63-2002
[TEST]P1641602
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26112.8
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5770.0 5404.3 5034.7 4735.7 4501.3 4341.3 4265.1 4248.0 4301.3 4448.0 4670.9 4977.6 5341.4 5711.0 6036.7 
6377.7 6829.2 7269.2 7829.3 8389.3 8766.5 8753.1 8065.5 6684.4 5046.2 3787.0 2992.6 2438.3 1964.0 1356.3 914.4 
552.4 320.0 141.0 24.8 0.0 0.0 
5770.0 5423.3 5046.2 4747.1 4497.5 4345.1 4257.5 4242.3 4293.7 4434.7 4659.5 4960.4 5330.0 5699.5 6050.1 
6429.1 6852.0 7324.5 7882.6 8444.5 8831.2 8795.1 8128.3 6737.7 4981.4 3722.2 2956.4 2415.4 1929.7 1358.2 922.0 
556.2 333.4 150.5 30.5 0.0 0.0 
5770.0 5411.9 5046.2 4739.5 4516.6 4356.6 4267.0 4240.4 4272.8 4402.3 4625.2 4926.1 5310.9 5714.8 6160.5 
6573.9 7036.8 7619.7 8214.1 8741.7 9115.1 9065.6 8400.7 7012.0 5110.9 3750.8 3038.4 2499.3 2061.1 1424.9 941.0 
600.1 373.4 203.8 43.8 0.0 0.0 
5770.0 5484.3 5114.7 4830.9 4600.4 4444.2 4347.0 4297.5 4297.5 4371.8 4556.6 4827.1 5190.9 5657.6 6170.1 
6697.7 7269.2 7886.4 8556.9 9237.0 9709.4 9751.3 9258.0 8069.3 6036.7 4011.8 3217.4 2830.7 2497.4 2023.0 
1335.4 807.7 541.0 314.3 99.1 0.0 0.0 
5770.0 5488.1 5160.5 4890.0 4676.6 4526.1 4425.1 4356.6 4322.3 4339.4 4438.5 4634.7 4933.8 5341.4 5859.6 
6438.7 7107.3 7833.1 8654.1 9578.0 10509.5 11180.0 11252.4 10610.5 9075.1 6152.9 3587.0 2908.8 2705.0 2611.7 
2405.9 1659.2 1120.1 653.4 240.0 0.0 0.0 
5770.0 5579.5 5282.4 5025.2 4838.5 4686.1 4566.1 4488.0 4432.8 4406.1 4427.1 4505.2 4670.9 4945.2 5316.7 
5808.1 6482.5 7242.5 8101.7 9176.0 10517.1 12058.2 13519.3 14267.9 14287.0 13132.6 10000.9 5373.8 3251.7 2807.9 
2724.0 2543.1 1910.6 1624.9 857.2 5.7 0.0 
5770.0 5631.0 5400.5 5175.7 5006.2 4859.5 4745.2 4659.5 4598.5 4560.4 4552.8 4581.4 4646.1 4787.1 5010.0 
5341.4 5811.9 6404.4 7162.5 8149.3 9318.9 10884.8 13185.9 16108.1 18687.3 20158.0 20169.4 18085.4 12955.4 7328.3 
3905.1 2645.9 2047.8 1598.2 1240.1 186.7 0.0 
5770.0 5674.8 5526.2 5368.1 5225.2 5097.6 4990.9 4909.0 4849.9 4806.1 4787.1 4785.2 4800.4 4842.3 4939.5 
5122.4 5421.4 5869.1 6505.3 7345.4 8446.5 9848.5 11502.0 13608.8 16466.2 20375.1 24602.2 26575.7 25569.9 
21291.4 16119.5 11684.8 7164.4 2830.7 1249.6 335.3 0.0 
5770.0 5678.6 5535.7 5387.1 5253.8 5128.1 5021.4 4941.4 4886.1 4842.3 4823.3 4819.5 4827.1 4861.4 4943.3 
5118.5 5394.8 5821.5 6457.7 7267.3 8347.4 9768.5 11359.1 13412.6 16138.6 19834.1 24261.2 26709.0 25785.1 
21758.1 16449.1 11943.9 7457.8 2788.8 1175.3 333.4 0.0 
5770.0 5735.7 5672.9 5608.1 5533.8 5448.1 5371.9 5322.4 5290.0 5269.0 5253.8 5236.6 5227.1 5225.2 5263.3 
5360.5 5558.6 5909.1 6436.8 7185.4 8217.9 9486.5 10854.3 12343.9 13936.5 15734.7 17818.7 20100.8 21460.9 20228.4 
16719.6 11021.9 4899.5 1365.8 518.1 146.7 0.0 
5770.0 5773.8 5777.6 5791.0 5806.2 5798.6 5800.5 5811.9 5834.8 5857.7 5867.2 5857.7 5838.6 5821.5 5829.1 
5876.7 6004.3 6267.2 6749.2 7476.8 8501.7 9734.2 11126.7 12658.3 14199.3 15683.3 17205.3 18616.9 18218.7 16016.6 
13239.3 8206.4 2607.8 904.8 375.3 129.5 0.0 
5770.0 5798.6 5819.6 5848.1 5874.8 5872.9 5869.1 5865.3 5865.3 5848.1 5808.1 5745.3 5678.6 5600.5 5533.8 
5509.1 5549.1 5705.3 5991.0 6501.5 7385.4 8499.8 9846.6 11372.4 12924.9 14534.6 16009.0 17260.6 16384.3 14010.8 
11349.6 6714.9 2143.0 817.2 361.9 127.6 0.0 
5770.0 5747.2 5771.9 5798.6 5811.9 5791.0 5756.7 5712.9 5663.4 5602.4 5501.4 5385.2 5255.7 5124.3 5008.1 
4916.6 4878.5 4907.1 5017.6 5307.1 5829.1 6733.9 7939.7 9343.7 10827.6 12462.0 14018.4 14877.5 13566.9 11486.7 
9109.4 5263.3 1828.7 706.7 339.1 127.6 0.0 
5770.0 5792.9 5794.8 5771.9 5720.5 5610.0 5469.1 5310.9 5141.4 4952.8 4733.7 4488.0 4228.9 3950.8 3665.1 
3369.8 3074.6 2773.6 2461.2 2152.6 1874.4 1697.3 1697.3 1990.7 2716.4 3672.7 4509.0 3922.2 2225.0 1487.7 1137.2 
838.2 531.5 281.9 156.2 66.7 0.0 
5770.0 5798.6 5751.0 5663.4 5509.1 5297.6 5051.9 4771.8 4449.9 4099.4 3710.8 3255.5 2748.8 2221.1 1663.0 1253.4 
1032.5 933.4 883.9 853.4 832.5 817.2 805.8 796.3 782.9 790.5 849.6 969.6 1043.9 922.0 756.3 598.1 411.5 209.5 112.4 32.4 
0.0 
5770.0 5789.1 5682.4 5503.3 5253.8 4945.2 4585.2 4147.0 3642.2 3080.3 2411.6 1775.4 1285.8 1047.7 939.1 885.8 847.7 
821.0 798.2 775.3 758.2 737.2 710.5 689.6 670.5 657.2 659.1 699.1 754.4 687.7 535.3 377.2 249.5 165.7 89.5 19.0 0.0 
5770.0 5781.5 5611.9 5349.0 5008.1 4589.0 4091.8 3474.6 2735.5 2011.6 1464.9 1177.2 1024.9 939.1 891.5 857.2 821.0 
790.5 760.1 735.3 716.3 695.3 670.5 642.0 605.8 571.5 541.0 504.8 466.7 417.2 339.1 264.8 203.8 139.1 68.6 9.5 0.0 
5770.0 5724.3 5490.0 5152.8 4722.3 4208.0 3573.6 2790.7 2047.8 1510.6 1232.5 1083.9 988.7 927.7 880.1 838.2 800.1 
760.1 723.9 697.2 678.2 657.2 626.7 594.3 558.1 520.0 476.2 432.4 382.9 337.2 289.5 240.0 184.8 123.8 61.0 5.7 0.0 
5770.0 5674.8 5406.2 4989.0 4489.9 3857.5 3116.5 2295.4 1687.8 1388.7 1209.6 1082.0 988.7 922.0 866.7 819.1 775.3 
737.2 706.7 680.1 655.3 626.7 596.2 563.9 529.6 487.7 447.7 403.8 363.8 321.9 278.1 230.5 177.2 116.2 57.1 1.9 0.0 
5770.0 5669.1 5368.1 4922.3 4331.8 3647.9 2806.0 2036.4 1623.0 1423.0 1272.5 1131.5 1013.4 925.8 861.0 805.8 763.9 
733.4 706.7 678.2 649.6 615.3 579.1 544.8 504.8 466.7 430.5 388.6 348.6 310.5 266.7 219.1 165.7 108.6 47.6 0.0 0.0 
5770.0 5615.7 5299.5 4825.2 4215.6 3467.0 2628.8 1927.8 1628.7 1476.3 1339.2 1181.1 1043.9 937.2 853.4 802.0 763.9 
737.2 710.5 682.0 647.7 609.6 571.5 533.4 491.5 453.4 413.4 377.2 341.0 301.0 257.2 211.4 156.2 99.1 40.0 0.0 0.0 
5770.0 5615.7 5299.5 4821.4 4215.6 3455.5 2613.6 1931.6 1634.4 1483.9 1358.2 1198.2 1040.1 937.2 857.2 800.1 763.9 
739.1 710.5 682.0 647.7 609.6 571.5 533.4 489.6 451.5 411.5 375.3 339.1 299.1 255.3 209.5 154.3 97.2 38.1 0.0 0.0 
